IESNA:LM-63-2002
[TEST]P1440287
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-850-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9974.1
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
13500.7 13514.5 13464.6 13371.3 13240.8 13083.7 12915.0 12748.5 12599.9 12447.2 
12284.8 12096.0 11870.0 11601.6 11297.1 10960.8 10609.6 10238.4 9851.8 9451.2 
9028.0 8556.8 8031.2 7459.0 6851.9 6242.8 5627.0 5032.3 4477.0 4002.5 
3610.5 3302.6 3062.2 2877.8 2731.9 2613.9 2515.9 2431.3 2352.8 2272.9 
2187.2 2097.8 2001.5 1900.1 1793.9 1678.3 1561.2 1447.5 1341.3 1228.6 
1124.9 1043.6 942.6 851.3 760.4 697.3 625.3 556.1 489.2 442.5 
395.9 354.0 316.4 284.9 255.2 230.0 208.8 189.4 171.3 154.6 
138.3 124.0 110.1 97.2 85.9 74.7 63.4 53.9 44.4 35.0 
27.3 20.8 15.5 11.0 7.7 4.5 1.2 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13494.3 13427.5 13326.7 13179.2 13024.3 12848.2 12672.1 12504.5 12335.8 
12152.2 11949.6 11702.4 11422.3 11091.3 10740.1 10340.8 9926.3 9504.4 9065.1 
8596.8 8085.4 7557.2 6982.9 6396.0 5826.6 5259.4 4726.5 4232.0 3810.1 
3453.2 3175.2 2950.8 2775.1 2635.8 2519.0 2419.5 2329.8 2243.5 2157.8 
2071.9 1983.5 1889.7 1790.4 1687.0 1582.6 1480.2 1378.7 1281.2 1172.9 
1060.0 937.8 853.2 768.7 711.1 637.2 574.6 524.6 476.4 439.7 
413.8 377.8 338.2 303.4 277.8 251.3 227.6 206.4 185.7 166.5 
148.0 131.7 116.9 103.1 90.6 78.0 65.4 54.7 44.3 35.4 
27.5 20.9 15.8 11.1 7.8 4.5 1.2 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13476.3 13402.0 13288.5 13133.6 12968.1 12784.5 12590.4 12393.1 12188.3 
11967.6 11726.8 11466.8 11161.3 10808.0 10406.7 9988.1 9544.2 9085.4 8604.4 
8102.6 7570.4 7027.7 6471.0 5916.4 5380.9 4859.0 4375.8 3941.4 3569.0 
3257.5 2998.1 2783.8 2611.0 2468.7 2349.1 2245.7 2153.3 2068.6 1986.2 
1899.9 1808.6 1714.6 1622.3 1527.5 1433.7 1340.0 1248.5 1152.1 1038.6 
943.1 848.2 753.3 678.6 626.4 571.9 525.9 480.6 440.2 405.3 
373.8 339.3 307.6 281.1 258.1 238.5 219.0 200.4 181.6 162.3 
144.9 132.0 129.4 115.9 98.1 84.1 70.2 56.3 47.0 38.7 
30.9 23.4 17.9 12.1 8.6 5.0 1.4 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13461.4 13381.9 13258.8 13103.9 12919.3 12718.8 12498.1 12265.7 12016.4 
11755.4 11476.4 11169.8 10835.6 10473.8 10073.8 9644.3 9182.5 8696.1 8180.8 
7658.1 7128.3 6591.1 6045.3 5510.0 5000.3 4510.7 4062.3 3670.8 3338.5 
3058.7 2824.8 2635.6 2474.6 2337.8 2217.7 2108.9 2013.8 1927.2 1842.9 
1756.3 1669.0 1581.0 1490.3 1402.5 1315.2 1230.4 1146.9 1052.6 951.4 
851.9 752.5 684.0 632.3 597.5 558.9 513.1 473.2 435.5 398.2 
364.0 334.2 306.1 280.8 258.5 238.4 219.1 200.7 181.9 163.0 
145.4 129.1 114.6 101.3 89.5 77.8 66.1 55.5 46.2 37.9 
30.6 24.3 18.2 12.7 9.2 5.7 2.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13446.6 13361.7 13229.1 13065.7 12873.7 12653.0 12405.8 12141.6 11853.0 
11551.7 11227.1 10888.6 10517.6 10113.4 9692.8 9234.7 8748.7 8248.6 7733.0 
7217.9 6693.7 6177.3 5654.5 5147.6 4663.4 4214.3 3819.3 3473.0 3187.9 
2943.3 2740.1 2573.4 2432.0 2306.7 2196.2 2097.4 2007.1 1922.8 1838.2 
1754.0 1667.3 1578.5 1488.8 1399.0 1313.8 1230.1 1136.6 1039.2 951.4 
863.7 775.9 708.8 645.0 586.3 540.5 509.2 480.8 441.8 411.1 
378.2 343.0 312.0 285.8 262.8 240.3 219.2 199.0 179.2 160.6 
143.1 127.5 113.2 100.0 88.6 77.1 65.7 55.9 47.2 39.1 
31.3 25.4 19.4 14.0 10.3 6.7 3.1 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13434.9 13336.2 13199.4 13034.9 12837.6 12602.1 12340.0 12054.6 11739.5 
11406.4 11038.2 10657.3 10240.4 9799.9 9337.9 8855.4 8350.1 7846.0 7332.4 
6832.0 6329.0 5822.6 5322.8 4843.7 4399.3 3999.6 3659.6 3365.5 3117.5 
2910.8 2739.4 2594.6 2470.9 2362.1 2261.3 2170.0 2082.3 1996.7 1910.1 
1818.7 1726.3 1627.6 1525.9 1427.4 1335.2 1244.6 1145.4 1052.6 961.0 
883.2 805.7 744.0 677.9 611.5 555.2 512.3 472.6 427.4 389.4 
342.1 303.9 281.5 262.1 240.0 219.9 202.0 186.1 170.7 155.1 
140.3 126.8 114.1 101.7 90.3 79.0 67.7 57.7 48.6 40.2 
32.5 26.4 20.7 15.4 11.3 7.7 4.6 1.5 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13422.2 13315.0 13167.6 12991.4 12786.7 12543.7 12282.7 11980.3 11651.4 
11290.7 10909.8 10495.2 10051.1 9586.7 9096.2 8596.9 8091.4 7590.0 7088.8 
6591.0 6089.8 5598.7 5113.2 4649.5 4234.5 3865.3 3553.4 3288.9 3067.0 
2882.5 2726.7 2597.0 2482.5 2384.0 2289.9 2200.4 2114.8 2033.4 1952.1 
1870.6 1777.3 1679.5 1582.8 1487.0 1395.8 1297.0 1191.8 1092.6 999.7 
918.2 852.5 794.0 740.5 679.9 626.3 580.6 534.1 488.6 448.0 
413.8 377.3 344.8 319.7 293.5 267.5 243.0 218.4 193.9 172.6 
155.7 149.7 133.7 115.3 98.8 85.1 73.6 63.4 54.6 45.9 
37.4 30.4 24.6 18.7 12.9 8.2 4.4 1.7 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13408.4 13293.8 13146.3 12964.9 12753.8 12505.5 12243.5 11949.6 11627.0 
11274.8 10893.9 10489.5 10051.9 9591.1 9111.8 8607.3 8104.8 7587.9 7084.0 
6582.2 6076.1 5576.9 5081.4 4613.9 4180.3 3805.1 3488.6 3218.6 2996.7 
2809.9 2657.7 2523.9 2409.4 2308.3 2213.5 2125.4 2044.1 1962.8 1881.3 
1793.8 1707.9 1615.1 1526.5 1437.9 1352.2 1258.1 1146.5 1034.4 925.5 
830.9 764.0 713.9 672.9 640.2 600.4 562.6 522.4 493.1 450.2 
407.3 378.5 351.5 324.3 293.1 265.1 239.9 214.7 189.6 169.2 
152.0 136.3 121.6 107.6 94.5 82.1 70.9 60.5 51.0 42.1 
34.3 28.3 22.4 16.4 12.0 8.3 4.4 1.7 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13407.3 13286.4 13132.5 12953.2 12742.1 12502.3 12244.5 11968.7 11659.9 
11331.0 10979.9 10597.5 10190.0 9757.1 9290.1 8799.4 8295.4 7777.1 7254.1 
6729.3 6200.3 5688.6 5171.4 4675.7 4214.3 3801.0 3455.6 3167.1 2929.1 
2737.1 2576.4 2443.2 2328.8 2225.9 2130.5 2042.5 1954.4 1866.3 1777.4 
1691.3 1600.1 1508.5 1415.1 1321.4 1233.2 1143.6 1032.6 921.3 822.6 
719.1 639.8 583.7 534.7 493.6 455.8 420.1 391.9 364.0 329.7 
303.1 286.4 265.3 245.0 225.7 206.5 189.6 173.1 157.0 142.5 
129.3 117.2 105.9 94.6 83.9 73.7 63.9 54.9 46.5 38.8 
31.6 25.8 20.0 14.2 10.6 7.1 3.8 1.5 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13410.5 13289.6 13131.5 12954.3 12752.7 12531.0 12291.2 12041.9 11767.1 
11474.3 11152.8 10806.9 10426.7 10013.5 9568.6 9101.1 8597.4 8078.8 7528.2 
6967.0 6401.1 5842.8 5297.8 4770.4 4286.6 3857.2 3484.1 3178.3 2924.4 
2718.8 2549.6 2409.4 2287.4 2183.8 2087.3 1999.8 1912.2 1824.5 1734.1 
1645.9 1559.1 1471.2 1380.8 1292.2 1208.1 1135.5 1053.7 953.6 853.7 
728.5 629.6 549.2 485.8 424.5 371.6 329.5 301.0 280.2 261.5 
244.6 230.6 216.6 202.6 190.5 179.0 167.4 155.9 144.8 133.6 
122.8 111.9 101.3 90.3 79.9 70.3 60.9 52.0 43.2 35.4 
28.7 23.4 18.0 12.7 9.3 6.1 3.2 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13419.0 13290.6 13137.8 12962.8 12773.9 12578.7 12370.8 12161.8 11933.7 
11674.8 11394.7 11071.1 10709.3 10309.4 9869.1 9398.3 8905.4 8394.1 7859.8 
7296.1 6706.5 6116.3 5534.3 4987.9 4481.8 4022.2 3633.8 3301.8 3034.1 
2813.9 2639.7 2494.4 2371.2 2268.1 2175.5 2088.9 2008.0 1927.0 1846.0 
1758.6 1669.0 1578.5 1487.9 1403.2 1320.5 1242.9 1157.3 1052.2 935.7 
831.8 731.5 660.5 616.0 568.0 514.3 459.3 413.2 372.4 338.8 
310.2 283.4 260.7 241.4 223.3 205.2 188.5 171.7 155.2 141.6 
136.3 129.5 116.4 99.7 86.2 74.5 63.7 54.1 45.4 38.0 
31.1 25.2 19.2 13.3 9.2 5.6 2.9 1.2 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13429.6 13308.7 13159.1 12988.3 12813.2 12638.1 12453.5 12276.3 12086.4 
11862.6 11609.0 11310.9 10965.0 10579.0 10167.7 9736.6 9295.0 8823.4 8317.6 
7768.0 7179.5 6564.7 5955.4 5358.7 4809.0 4298.5 3862.9 3495.0 3205.6 
2978.0 2797.6 2655.5 2539.0 2438.5 2351.9 2272.5 2194.9 2113.9 2029.8 
1945.8 1861.7 1762.7 1665.8 1570.1 1479.4 1390.5 1292.6 1180.5 1079.3 
993.8 914.7 851.5 814.1 767.0 718.7 650.5 586.0 538.5 487.5 
434.0 390.4 352.8 317.3 290.3 263.8 239.4 215.0 190.7 169.6 
148.6 130.3 113.8 99.0 85.0 72.5 61.6 52.0 43.2 35.4 
28.5 23.6 18.6 13.7 11.0 7.9 4.1 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13451.9 13339.4 13189.8 13026.4 12856.7 12682.7 12518.2 12359.1 12185.1 
11984.6 11746.9 11459.4 11121.0 10756.0 10371.0 9980.2 9589.4 9180.4 8726.1 
8215.7 7640.8 7027.0 6396.1 5767.8 5155.0 4586.1 4101.7 3687.0 3370.2 
3120.2 2931.4 2780.0 2657.6 2560.5 2477.3 2402.2 2328.8 2251.7 2171.9 
2087.1 1998.7 1910.1 1812.0 1712.3 1615.7 1522.5 1417.2 1308.4 1209.3 
1142.1 1056.7 969.0 918.9 872.6 812.2 743.7 672.0 610.2 560.7 
506.9 450.9 401.8 356.7 318.4 283.7 255.1 226.4 197.9 173.4 
152.2 133.9 117.4 101.9 87.9 75.3 64.1 54.3 45.5 37.5 
30.4 25.2 20.0 14.8 12.0 8.6 4.4 1.4 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13461.4 13370.2 13238.6 13083.7 12916.1 12743.2 12585.1 12433.4 12280.6 
12097.0 11883.8 11619.6 11310.9 10958.6 10588.4 10195.2 9806.4 9400.2 8967.3 
8476.2 7923.7 7321.6 6691.7 6038.7 5416.6 4815.6 4297.0 3836.0 3478.5 
3190.6 2977.0 2800.7 2667.0 2550.0 2450.8 2363.0 2279.2 2196.7 2112.4 
2020.1 1927.9 1835.1 1729.6 1625.0 1520.6 1425.9 1329.2 1214.1 1101.9 
1018.5 957.2 885.8 846.0 804.0 739.1 669.2 605.1 548.1 495.1 
442.9 395.0 351.6 316.4 285.4 259.1 236.0 212.8 189.7 169.0 
150.0 132.6 117.0 102.3 88.4 75.5 64.3 54.3 45.2 37.0 
29.9 24.6 19.4 14.2 11.5 8.3 4.6 1.6 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13484.8 13411.6 13300.2 13161.2 13004.2 12847.1 12685.9 12535.2 12382.4 
12216.9 12024.9 11802.1 11540.0 11233.4 10884.4 10489.5 10061.1 9608.4 9130.6 
8614.3 8042.3 7424.6 6771.8 6132.9 5504.9 4912.4 4388.9 3915.1 3527.1 
3202.4 2949.0 2741.9 2578.8 2444.9 2330.4 2228.5 2136.1 2052.2 1968.4 
1884.5 1792.8 1694.4 1595.5 1491.9 1391.0 1297.2 1213.5 1110.2 992.5 
887.1 800.4 705.2 658.4 605.0 547.8 493.7 442.5 396.7 361.2 
334.5 302.6 272.2 247.7 227.9 208.1 192.2 176.5 160.7 145.9 
133.9 125.8 120.0 106.1 90.2 77.3 65.8 56.0 47.4 39.9 
32.8 26.8 20.8 14.7 10.6 6.7 3.6 1.5 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13500.7 13460.4 13376.6 13269.4 13135.7 12988.3 12831.2 12674.2 12511.9 
12331.5 12141.6 11924.1 11680.1 11389.4 11066.9 10677.5 10242.4 9763.5 9240.7 
8674.7 8072.7 7455.9 6805.6 6173.0 5541.9 4952.4 4415.8 3933.4 3522.0 
3176.1 2898.5 2678.9 2497.6 2354.1 2229.0 2121.5 2033.1 1944.6 1856.1 
1766.2 1676.3 1585.7 1492.8 1397.3 1301.3 1211.4 1128.0 1035.7 919.2 
795.1 680.9 578.9 520.3 459.3 399.6 350.4 317.0 294.3 274.4 
256.6 240.1 225.4 210.8 198.2 186.4 174.6 162.9 151.3 140.2 
129.4 118.3 107.5 96.6 85.7 75.4 65.7 56.4 47.3 39.1 
31.9 26.2 20.5 14.8 11.8 8.5 4.9 2.1 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13519.8 13503.9 13450.8 13375.5 13275.8 13152.7 13008.4 12851.4 12674.2 
12472.6 12243.5 11997.3 11707.7 11402.1 11060.5 10667.9 10246.6 9781.1 9269.7 
8718.2 8139.6 7528.6 6902.4 6269.4 5667.5 5053.5 4497.9 3985.1 3544.8 
3182.7 2897.8 2671.3 2494.9 2350.6 2229.9 2124.6 2037.6 1950.7 1863.7 
1775.4 1687.1 1597.7 1507.9 1415.7 1316.6 1220.8 1128.8 1030.1 911.8 
807.0 716.3 621.2 560.2 515.3 474.7 441.3 414.3 389.5 355.3 
320.6 294.4 273.9 253.7 234.7 215.7 196.8 180.5 166.1 151.6 
137.6 124.5 112.5 101.2 90.2 79.7 69.7 60.1 50.9 43.0 
35.5 29.1 22.8 16.5 12.9 9.6 6.0 2.5 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13534.6 13542.1 13525.1 13481.6 13409.5 13314.0 13190.9 13041.3 12864.1 
12648.7 12395.2 12109.8 11796.8 11445.6 11070.0 10659.4 10207.5 9717.5 9187.7 
8625.0 8036.5 7438.8 6834.2 6230.2 5632.0 5043.2 4496.8 3999.6 3572.1 
3226.7 2955.4 2740.7 2568.5 2430.1 2312.1 2210.1 2120.3 2040.6 1961.0 
1881.3 1794.5 1703.6 1610.6 1517.4 1422.3 1329.9 1238.5 1139.5 1031.6 
917.2 815.9 738.7 688.7 652.4 623.1 591.9 550.7 510.4 483.3 
442.4 397.3 363.7 337.5 307.3 279.3 253.7 229.1 204.6 184.2 
165.1 148.2 132.6 117.9 104.0 90.7 77.9 66.8 56.7 47.6 
39.1 31.7 25.9 20.2 14.4 10.5 6.6 2.9 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13542.1 13564.4 13555.9 13529.3 13482.7 13409.5 13301.2 13166.5 12992.5 
12783.5 12526.7 12230.7 11905.0 11543.2 11141.1 10700.8 10219.7 9705.6 9157.8 
8585.0 7999.2 7406.3 6815.1 6221.2 5638.3 5067.0 4532.7 4044.3 3631.7 
3295.0 3029.8 2819.6 2652.8 2516.7 2400.7 2302.8 2212.4 2130.9 2050.3 
1966.4 1878.0 1785.5 1685.3 1583.9 1484.7 1388.8 1301.1 1206.0 1107.7 
1005.7 931.9 858.3 784.7 719.2 659.5 610.5 557.6 508.4 469.9 
430.5 389.2 358.8 332.1 305.1 279.8 255.9 232.7 210.2 189.0 
169.0 151.3 139.4 127.9 110.2 93.9 80.9 67.9 57.7 48.8 
40.0 32.3 26.0 20.2 14.7 9.8 6.2 2.7 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13540.0 13575.0 13572.8 13552.7 13506.0 13424.3 13315.0 13183.5 13009.5 
12805.8 12558.6 12271.0 11947.5 11591.0 11211.1 10789.9 10334.4 9835.0 9307.3 
8740.8 8158.8 7572.1 6974.8 6386.8 5806.8 5230.4 4685.6 4172.3 3732.3 
3367.3 3079.6 2852.6 2669.6 2524.3 2402.6 2297.0 2199.7 2110.1 2025.8 
1937.0 1846.4 1749.4 1646.4 1538.1 1428.1 1319.4 1222.8 1122.5 1020.8 
943.5 866.2 789.0 724.3 659.9 599.3 547.4 494.9 441.4 411.9 
371.8 327.2 294.9 267.1 243.2 224.1 206.6 191.1 176.0 161.3 
147.0 133.1 120.3 108.1 96.4 85.4 74.4 63.5 53.9 45.3 
37.0 29.4 23.4 17.6 13.4 10.0 6.4 2.8 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13548.4 13567.5 13559.0 13516.6 13448.7 13357.5 13233.3 13090.1 12917.2 
12716.6 12487.5 12232.9 11946.4 11633.4 11291.8 10923.6 10509.5 10072.1 9581.8 
9043.1 8475.6 7878.7 7268.8 6648.3 6041.8 5437.5 4869.3 4332.7 3855.9 
3445.9 3112.2 2853.8 2642.8 2475.0 2337.2 2218.4 2113.7 2018.6 1928.9 
1840.7 1753.0 1662.3 1572.1 1477.9 1382.9 1284.8 1191.1 1102.9 1010.6 
917.7 824.9 732.0 664.7 610.4 564.6 529.2 496.3 451.0 413.8 
389.9 357.8 325.1 294.1 268.1 246.1 225.2 205.5 186.5 167.9 
150.4 133.5 118.8 105.4 93.8 82.2 70.6 60.4 51.2 43.2 
35.2 28.2 22.1 16.4 12.1 8.7 5.3 1.9 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13551.6 13556.9 13526.2 13454.0 13358.5 13237.6 13101.8 12945.8 12773.9 
12605.2 12418.5 12216.9 11991.0 11735.3 11444.6 11113.5 10721.0 10281.7 9785.9 
9258.7 8686.7 8091.1 7461.7 6825.0 6190.2 5576.1 4988.9 4445.4 3958.8 
3530.8 3185.2 2902.1 2676.5 2496.3 2346.4 2222.7 2114.9 2019.3 1929.5 
1841.5 1755.0 1666.2 1575.1 1484.4 1393.5 1304.7 1219.4 1136.7 1039.2 
946.1 836.6 726.7 662.4 613.1 567.0 525.5 485.4 448.8 414.1 
382.2 351.8 322.9 296.8 272.1 249.4 228.8 209.5 190.0 170.4 
152.1 135.4 120.5 106.7 94.8 82.4 70.0 59.5 49.7 41.2 
33.7 26.9 20.4 14.5 9.9 6.7 3.5 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13535.7 13526.2 13471.0 13372.3 13247.1 13106.0 12951.1 12793.0 12644.5 
12490.7 12328.3 12156.5 11946.4 11698.1 11401.1 11065.8 10697.6 10285.7 9840.6 
9360.6 8837.8 8282.9 7668.8 7033.2 6396.1 5760.8 5154.7 4584.6 4072.2 
3632.8 3277.4 2996.5 2774.4 2598.8 2455.0 2339.6 2240.1 2147.7 2058.0 
1969.4 1879.3 1782.9 1690.3 1597.5 1502.5 1407.4 1310.8 1218.1 1120.3 
1006.2 910.8 815.7 720.6 656.5 604.0 565.7 519.4 474.7 434.5 
397.4 364.9 332.1 300.3 272.9 248.8 224.8 201.4 180.7 161.2 
144.6 129.6 118.9 113.7 101.0 84.4 70.4 60.6 50.9 41.2 
33.1 25.3 18.9 13.5 9.6 5.8 2.0 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13530.4 13494.3 13417.9 13297.0 13149.5 12992.5 12833.4 12678.5 12532.0 
12381.4 12213.8 12019.6 11774.5 11493.4 11176.1 10834.5 10469.7 10086.2 9691.0 
9277.6 8815.8 8298.1 7729.7 7108.4 6477.0 5831.6 5209.5 4618.4 4096.0 
3655.1 3318.0 3055.2 2853.2 2697.9 2571.7 2470.8 2383.7 2303.0 2220.2 
2131.6 2041.0 1946.9 1851.1 1748.9 1643.1 1535.2 1430.1 1325.5 1214.5 
1101.2 978.5 891.9 806.3 720.7 667.8 615.6 554.7 501.4 456.8 
408.2 365.3 332.6 301.9 274.1 247.9 224.7 205.1 186.1 167.9 
150.4 134.4 119.8 105.5 93.0 80.4 67.9 57.1 47.0 37.6 
29.3 22.1 16.2 11.8 8.4 5.0 1.6 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13500.7 13514.5 13464.6 13371.3 13240.8 13083.7 12915.0 12748.5 12599.9 12447.2 
12284.8 12096.0 11870.0 11601.6 11297.1 10960.8 10609.6 10238.4 9851.8 9451.2 
9028.0 8556.8 8031.2 7459.0 6851.9 6242.8 5627.0 5032.3 4477.0 4002.5 
3610.5 3302.6 3062.2 2877.8 2731.9 2613.9 2515.9 2431.3 2352.8 2272.9 
2187.2 2097.8 2001.5 1900.1 1793.9 1678.3 1561.2 1447.5 1341.3 1228.6 
1124.9 1043.6 942.6 851.3 760.4 697.3 625.3 556.1 489.2 442.5 
395.9 354.0 316.4 284.9 255.2 230.0 208.8 189.4 171.3 154.6 
138.3 124.0 110.1 97.2 85.9 74.7 63.4 53.9 44.4 35.0 
27.3 20.8 15.5 11.0 7.7 4.5 1.2 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
